
15A 125V Heavy Duty Hospital-Grade Compact Duplex Receptacle, Back and Side Wire, Gray
8200HGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Hospital Grade Compact Design Duplex Receptacle Back and Side Wire 15A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant nylon face.
- One-piece heat-treated triple-wipe brass power contacts.
- Easily accessible break-off line contact connecting tab for split circuit wiring.
- Corrosion-resistant, zinc-plated steel strap is locked in.
- Internal screw-pressure-plate back wire and side wire line terminals accept #14 : #10 AWG copper or copper-clad conductors.
- High strength thermoplastic back body.
- Auto-ground clip assures positive ground.
- Compact design for easy installation.
- Tri-drive terminal and mounting screws.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Color | Gray | ||
Type | Outlet | ||
Application Sector | Commercial, Hospital Grade | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL498, CSA C22.2 No. 42, FEDSPEC | ||
UPC Number | 785007820027 |
Dimensions
Product Depth US | 0.78 in | ||
Product Height US | 3.281 in | ||
Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Connection | Back and side wire | ||
Dielectric Strength | Withstands 2000V minimum | ||
Environmental Conditions | Flammability: UL94 V2 | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Wire Size | 14 - 10 AWG |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I WANT TO BUY THIS 8200HI MORE THAN 1500 PCS. BUT I DON'T KNOW WHERE TO BUY IT.
You can use the link below to find a Legrand distributor in your area:
https://www.legrand.us/where-to-buy
Date published: 2021-06-03
Bazaarvoice SAP Hybris Integration Version 2.8.1