
15A 125V Hospital-Grade Tamper-Resistant Compact Duplex Receptacle, Back and Side Wire, Ivory
TR8200HI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hospital-Grade Tamper-Resistant Compact Design Receptacles, Back and Side Wire, 15A, 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant nylon face.
- Stainless steel mounting screws also resist corrosion.
- Easily accessible break-off line contact connecting tab for split circuit wiring.
- Corrosion-resistant, zinc-plated steel strap is locked in.
- Internal screw-pressure-plate back wire and side wire line terminals accept #14 : #10 AWG copper or copper-clad conductors.
- High strength thermoplastic back body.
- Compact design for easy installation.
- Tri-drive terminal and mounting screws.
- Meets National Electrical Code Tamper-Resistant requirements.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | Ivory | ||
Type | Outlet | ||
Application Sector | Commercial, Hospital Grade | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007035209 |
Dimensions
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in | ||
Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Number of Poles | Double Pole |
Resources
Specifications
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1