
15A 125V Short Strap Spec-Grade Single Receptacle, Side Wire, Brown
5258
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Short Strap Spec Grade Single Receptacle, Side Wire, 15A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Auto-ground clip assures positive ground.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Heavy-duty, corrosion-resistant zinc-plated steel strap for added strength.
- Backed-out tri-drive steel terminal screws.
- One-piece brass triple-wipe power contacts for lasting retention.
- For covering patents, see www.legrand.us/patents.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Color | Brown | ||
Type | Outlet | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 1 | ||
Standard | UL498, CSA C22.2 No. 42 | ||
UPC Number | 785007525809 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 1.49 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 16063 |
Technical Information
Amperage | 15 A | ||
Connection | Back and side wire | ||
Dielectric Strength | Withstands 2000V minimum | ||
Environmental Conditions | Flammability: UL94 V2 | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need the UL certificate for product part number 5258, as we use this socket in one of our products, and it's required for CB certification. Where can I find the UL certificate for 5258?
Thank you for your inquiry. Please review the following regarding part number 5258.
UL #: - E140596
CSA #: - 16063
Date published: 2025-01-14
How much does it weigh?
The receptacle weighs 9.93oz
Case Quantity: 100
Weight Per Case: 10.07lb
Date published: 2022-09-19
Bazaarvoice SAP Hybris Integration Version 2.8.1