



15W Hospital Grade USB Outlet, Type A/C, 15A, Tamper-Resistant, Ivory
TR15HUSBAC6I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A 125A Hospital Grade Tamper-Resistant Receptacle USB A/C Fast Charging
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
UPC Number | 785007207873 |
Dimensions
Product Depth US | 1.425 in | ||
Product Height US | 2.677 in | ||
Product Width US | 1.693 in |
Technical Information
Amperage | 15 A | ||
USB Amperage | 6 A | ||
USB Power Output | 15 W | ||
Number of USBs | 2 |
Resources
Installation Instructions
Specifications
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1