![](https://cdn2.webdamdb.com/1280_6f58OnRzmU55.jpg?1605049881)
![](https://cdn2.webdamdb.com/1280_wbF9ikGeqfJ0.jpg?1604981999)
20A 125V Half-Controlled Plug Load Duplex Receptacle, Black
5362CHBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Permanent controlled receptacle marking allows for long-lasting, easy identification of controlled receptacle for end-users. NEMA-approved and compliant with 2014 NEC, CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Can be wired to any number of system-based or stand-alone plug load control solutions.
- Two drive screws anchor strap to back body and face where abrupt removal torque is greatest.
- Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face.
- Terminal compartments isolated from each other for positive conductor containment.
- Tri-drive terminal and mounting screws.
- Auto-ground clip assures positive ground.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007038323 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Energy Saving On/Off, Indoor | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do they make this receptacle with a light showing when controlled side is on?
Hello,
Unfortunately, We do not manufacture a plug load receptacle with an active LED status light to indicate power is either on/off at the controlled receptacle.
Best Regards,
Technical Support
Date published: 2023-08-03
For the half controlled receptacle, is the hot tab already broken to accept two hots, and is the neutral tab not broken, meaning only neutral is required?
Yes, that is correct on the half controlled receptacles.
Date published: 2022-09-07
Bazaarvoice SAP Hybris Integration Version 2.8.1