
20A 125V Heavy Duty Hospital-Grade Decorator Duplex Receptacle, Brown
26362HG
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Decorator Hospital Grade Duplex Receptacle Back and Side Wire 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked into assembly to prohibit strap from bending away from body.
- Heavy-duty compact design for easier installation and long lasting performance.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face.
- Terminal compartments isolated from each other for positive conductor containment.
- All devices fit standard #26 opening wall plate.
- Tri-drive terminal and mounting screws.
- Auto-ground clip assures positive ground.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Color | Brown | ||
Type | Outlet | ||
Application Sector | Commercial, Hospital Grade | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL 498, FEDSPEC | ||
UPC Number | 785007785555 |
Dimensions
Product Depth US | 0.833 in | ||
Product Height US | 2.635 in | ||
Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Phase | Three | ||
Wire Size | 14 - 10 AWG |
Resources
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is chevening
I'm not sure I understand the question and how "chevening" relates to our hospital grade receptacles. You can contact us if you have further questions at:
Legrand/Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-10-20
Bazaarvoice SAP Hybris Integration Version 2.8.1