



3.1A Hospital Grade USB Outlet, Type A/C, 15A, Tamper-Resistant, Brown
TR15HUSBAC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A 125A Hospital Grade Tamper-Resistant Receptacle A/C 3.1A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Brown | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Standard | FEDSPEC | ||
UPC Number | 785007181739 |
Dimensions
Product Depth US | 1.425 in | ||
Product Height US | 2.677 in | ||
Product Width US | 1.693 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 15 A | ||
USB Amperage | 3.1 A | ||
USB Power Output | 15 W | ||
Number of USBs | 2 |
Resources
Cutsheet
Instruction Sheet
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1