



3.1A Spec Grade USB Outlet, Type A/C, 20A, Tamper-Resistant, Light Almond
TR20USBACLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
20A 125V Tamper-Resistant Receptacle with two 3.1A USB charging ports Type A and C
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Light Almond | ||
Type | Outlet | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
Standard | FEDSPEC | ||
UPC Number | 785007181630 |
Dimensions
Product Depth US | 1.425 in | ||
Product Height US | 2.677 in | ||
Product Width US | 1.693 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 20 A | ||
USB Amperage | 3.1 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 15 W | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 |
Resources
Cutsheet
Instruction Sheet
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the amount of cu. in take up listed for this device? Isn't a requirement of NEMA to be stamped or shown on the devices yoke or elsewhere on the device? Can't find on the lit included or on your website, please, answer my questions and send cu. in.
We are not required to mark the volume on the device or literature for NEC or UL. The NEC allows a standard size deduction for a device depending on the wire size used. We do not publish Cu In volume for our products. It is designed to fit into a standard size electrical box.
Date published: 2021-05-10
Bazaarvoice SAP Hybris Integration Version 2.8.1