



Discontinued - 20A 125V Hospital-Grade Tamper-Resistant Receptacle 20A 125V with Two USB Type C/C Ports, Red
TR20HUSBCCRED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Red | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Replaced by Part NumberĀ | TR20HUSBCC6RED | ||
Standard | FEDSPEC | ||
UPC Number | 785007181968 |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 20 A | ||
USB Amperage | 3.1 A | ||
USB Power Output | 15 W | ||
Is Tamper-Resistant | Yes | ||
Number of USBs | 2 |
Resources
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1