
Heavy Duty Hospital Grade 20A 250V Single Receptacle, Back and Side Wire, Light Almond
8801LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Hospital Grade Single Receptacle Back and Side-Wire 20A 250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
- One-piece brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and thermoplastic back body.
- Internal screw-pressure-plate back wire capable of accepting #14 : #10 AWG solid or stranded copper or copper-clad wire.
- Terminal compartments isolated from each other for positive conductor containment.
- Tri-drive terminal and mounting screws.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Color | Light Almond | ||
Type | Single | ||
Finish | Matte | ||
Application Sector | Residential/Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 1 | ||
Standard | FEDSPEC | ||
UPC Number | 785007091021 |
Dimensions
Product Depth US | 1.093 in | ||
Product Height US | 3.68 in | ||
Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
cUL Listed | Yes | ||
cUL ListingNumber | E140596 |
Technical Information
Amperage | 20 A | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Phase | Single | ||
Temperature Rating | -40° - 60° C | ||
Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1