text.skipToContent text.skipToNavigation

Heavy Duty Spec Grade Single Receptacles, Back and Side Wire, 15A, 125V, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Spec Grade Single Receptacle Back and Side-Wire 15A 125V
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • One-piece brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face and thermoplastic back body.
  • Internal screw-pressure-plate back wire capable of accepting #14 - #10 AWG solid or stranded copper or copper-clad wire.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Tri-drive terminal and mounting screws.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color Brown
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL498, CSA C22.2 No. 42, FEDSPEC
UPC Number 785007526103
Dimensions
Product Depth US 1.093 in
Product Height US 1.68 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
cUL ListingNumber  140596
Technical Information
Amperage 15 A
Connection Back and side wire
Dielectric Strength Withstands 2000V minimum
Environmental Conditions Flammability: UL94 V2
Number of Poles Double Pole
Number of Wires 3
Temperature Rating -40° - 60° C
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;