text.skipToContent text.skipToNavigation

Discontinued - Hospital-Grade USB Charger with Tamper-Resistant 15A Duplex Receptacles, Black

TR8200HUSBBK Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  TR15HUSBAC6BK

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Overall 3.1A USB charging capability: Combination AC duplex receptacles include two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices
  • AC receptacles available in 15 and 20 Amp, 125V
  • AC receptacles are tamper-resistant as standard: patented shutter system prevents improper insertion of foreign objects.
  • Multiple color options available.
  • Back and side wire terminals accommodate #14 AWG - #10 AWG stranded and solid copper wire.
  • Stainless steel auto-ground clips assure positive ground.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  TR15HUSBAC6BK
Color Black
Country Of Origin China
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
USB Amperage 3.1 A
Number of USBs 2
USB Power Output 15 W
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The existing box has 3 white and 3 hot (black) wires. Where do I attach the third white and third black wires to the receptacle? I have the USB 3.1 pn TM826USBWPWCCV4 Plug.

Asked by: James
It Depends on if all these wires were all on the previous outlet. This device needs a Hot wire on the side with the black screw. And a Neutral wire on the side with the silver screw. If there are down stream receptacles You can bundle the 3 black wires together and run a jumper from that bundle to the black screw. You can bundle the 3 white wires together and run a jumper from that bundle to the silver screw. Feel free to contact tech support at 1800 223 4185 Option 1
Answered by: Legrand Technical Support
Date published: 2018-05-30
  • y_2024, m_4, d_27, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TR8200HUSBBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT