Discontinued - Hospital-Grade USB Charger with Tamper-Resistant 15A Duplex Receptacles, Gray
TR8200HUSBGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Overall 3.1A USB charging capability: Combination AC duplex receptacles include two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices
- AC receptacles available in 15 and 20 Amp, 125V
- AC receptacles are tamper-resistant as standard: patented shutter system prevents improper insertion of foreign objects.
- Multiple color options available.
- Back and side wire terminals accommodate #14 AWG - #10 AWG stranded and solid copper wire.
- Stainless steel auto-ground clips assure positive ground.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | TR15HUSBAC6GRY | ||
Color | Gray | ||
Country Of Origin | China |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 3.1 A | ||
Number of USBs | 2 | ||
USB Power Output | 15 W | ||
Amperage | 15 A |
Resources
Supporting Document
Installation Instructions
Product Environmental Profile
White Papers & Tech Bulletins
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The existing box has 3 white and 3 hot (black) wires. Where do I attach the third white and third black wires to the receptacle? I have the USB 3.1 pn TM826USBWPWCCV4 Plug.
It Depends on if all these wires were all on the previous outlet.
This device needs a Hot wire on the side with the black screw. And a Neutral wire on the side with the silver screw.
If there are down stream receptacles You can bundle the 3 black wires together and run a jumper from that bundle to the black screw.
You can bundle the 3 white wires together and run a jumper from that bundle to the silver screw.
Feel free to contact tech support at 1800 223 4185 Option 1
Date published: 2018-05-30
Bazaarvoice SAP Hybris Integration Version 2.8.1