![](https://resources.legrand.us/1280_AMpjOJEyXa54.jpg?1604981577)
20A 125V Heavy Duty Spec-Grade Isolated Ground Duplex Receptacle, Back and Side Wire, Red
IG5362RED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Isolated Ground Heavy-Duty Spec Grade Duplex Receptacle Back and Side Wire 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- IG symbol and Isolated Ground markings for easy identification and circuit delineation.
- Face color coding by voltage facilitates locating and mating of proper devices.
- High-impact resistant nylon face resists impacts and scrapes.
- Corrosion-resistant plated steel strap.
- Patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
- Plastic barrier isolates grounding terminal from mounting strap and metal boxes.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Color | Red | ||
Type | Outlet | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL498, CSA C22.2 No. 42, FEDSPEC | ||
UPC Number | 785007045369 |
Dimensions
Product Depth US | 0.922 in | ||
Product Height US | 2.635 in | ||
Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Connection | Back and side wire | ||
Dielectric Strength | Withstands 2000V minimum | ||
Environmental Conditions | Flammability: UL94 V2 | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Wire Size | 14 - 10 AWG |
Resources
Specifications
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1