text.skipToContent text.skipToNavigation

PlugTail® Tester

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PT TESTER FOR RECEPT & TAILSFor detailed PlugTail information, visit our PlugTail Headquarters.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ensures proper connections and power presence at both rough-in and device-out stages during P&S PlugTail Device installation.
  • Fast, easy identification of circuit connections.
  • Easy-to-see indicator lights.
  • Sturdy construction for long-term dependability.
  • Helps prevent call backs.
  • Ensures proper wiring.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • PlugTail™ Connector: #12 AWG, THHN, copper conductor, 6" leads, stripped, solid or stranded, for use with PlugTail Receptacles only

Specifications

General Info
Color Red
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007706703
Dimensions
Product Depth US 1.06 in
Product Height US 3.93 in
Product Width US 1.68 in
Technical Information
Amperage 15 A
Wire Size 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 63ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;