
Short Strap Spec Grade Single Receptacle, Side Wire, 15A, 250V, Brown
5658
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Short Strap Spec Grade Single Receptacle, Side-Wire, 15A 250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Auto-ground clip assures positive ground.
- Two drive screws anchor strap to back body and face where abrupt removal torque is greatest.
- Heavy-duty, corrosion-resistant zinc-plated steel strap for added strength.
- Backed-out tri-drive steel terminal screws.
- One-piece brass triple-wipe power contacts for lasting retention.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Color | Brown | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL498, CSA C22.2 No. 42 | ||
UPC Number | 785007565805 |
Dimensions
Product Depth US | 1.0 in | ||
Product Width US | 1.49 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 16063 |
Technical Information
Amperage | 15 A | ||
Connection | Back and side wire | ||
Dielectric Strength | Withstands 2000V minimum | ||
Environmental Conditions | Flammability: UL94 V2 | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1