
15A 125V Spec-Grade Tamper-Resistant Decorator Duplex Receptacle, Back and Side Wire, Black
TR26252BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Decorator Spec Grade Receptacle, Back & Side Wire, 15amp 125volt, Black
For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dual mechanical shutter system to help prevent insertion of foreign objects.
- AC receptacles available in 15 and 20A, 125V.
- Easily accessed break-off line-contact connecting tab for fast and easy split-circuit wiring.
- High impact-resistant nylon face and thermoplastic back body.
- Back and side wire capability
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | Black | ||
Type | Outlet | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007034424 |
Dimensions
Product Depth US | 0.93 in | ||
Product Height US | 3.28 in | ||
Product Width US | 1.37 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Number of Poles | Double Pole |
Resources
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the 2 slots on the back of the receptacle for? Is it functional or just there for part of the assembly?
This has already been answered and this answer is incorrect. The slots I am referring to are not the holes that are there for back-wire applications.
Date published: 2024-03-28
Are decorator plates considered homeowner grade or commercial grade? Thank you.
Our decorator style wall plates are use in both commercial and residential applications.
Date published: 2022-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1