20A Tamper-Resistant AFCI Receptacle, White
AF203TRW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$35.94 USD
20A Arc Fault Circuit Interupter Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | |||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | UL | ||
Type | AFCI |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Amperage | 20 A | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1