text.skipToContent text.skipToNavigation

Discontinued - Hospital Grade 15A Duplex GFCI, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  1597HGW

From the innovator of the product category, comes a full range of Pass & Seymour�GFCI receptacles to enhance safety, shorten installation times and increase productivity on the jobsite. Our hospital-grade GFCI meet rigorous requirements of Hospital Grade supplement of UL498.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 10kA short circuit rating.
  • For covering patents, see

Specifications

General Info
Color White
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  1597HGW
UPC Number 785007423983
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  42190
cULus Listed  Yes
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;