
Discontinued - TradeMaster®/Spec Grade 15A Duplex GFCI, Ivory
1595I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 1597I
From the innovator of the product category, comes a full range of Pass & Seymour GFCI receptacles to enhance safety, shorten installation times and increase productivity on the jobsite. With high-impact-resistant, thermoplastic construction, our spec-grade GFCI are the most durable GFCI available.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- SafeLock: Protection: if critical components are damaged and ground fault protection is lost, power to receptacle is disconnected.
- Prevents line-load reversal miswire: no power to the face or downstream receptacles if wired incorrectly.
- Exceeds UL943 voltage surge requirements: survives 100x the required UL 3kA/6kV voltage surge test cycles.
- FSUL Listed (Federal Specification WC596).
- Trip indicator light (red LED).
- Side or internal screw-pressure-plate back wire with #10 : #14 AWG solid or stranded copper wire.
- Two back wire holes per terminal.
- Ground screw has a back wire clamp for easy installation.
- 1/4'' thinner than competitors: GFCIs: leaves more room for wires in the box.
- Mounting screws are shipped captive in the device and wall plate for easier installation.
- High-impact-resistant thermoplastic construction.
- Extra-long strap.
- Button colors match the device face.
- Dual-direction test and reset buttons.
- Class A rated GFCI.
- Supplied with matching TP26 nylon wall plate.
- Tri-drive screws.
- GFCIs with Auto-Ground assure a positive ground to metal box.
- 10kA short circuit rating.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | Ivory | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Replaced by Part Number | 1597I | ||
UPC Number | 785007423112 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 42190 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Cutsheet
Installation Instructions
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1