



radiant® 15A Simplex Sensitive Appliance GFCI Receptacle, White
Bazaarvoice SAP Hybris Integration Version 2.8.1
Simplex GFCIs when access to just one receptacle outlet is desired are perfect for providing a dedicated power source with reliable ground-fault protection. In addition, as sensitive appliances that are increasingly including variable speed drives to deliver energy-saving operation lead to more cases of unwanted tripping of connected GFCIs, the 15A Simplex Sensitive Appliance GFCI can reduce the incidence of nuisance tripping, saving installers unpaid callbacks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sensitive Appliance GFCI receptacles can reduce installer’s unpaid callbacks by reducing incidence of nuisance tripping that can be caused by variable speed drives in newer appliances.
- Simplex GFCI receptacles are perfect for providing dedicated power by ensuring no other device can be plugged in at a specific location.
- Protects against electrical shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles allow one to easily conduct test and reset to ensure safety right on the face of the device.
Specifications
Color | White | ||
Type | GFCI, Tamper-Resistant | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Number of Receptacles | 1 | ||
Outlet Type | GFCI, Self-Test, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | FEDSPEC | ||
UPC Number | 785007449624 |
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.73 in |
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 15 A | ||
Seismic Tested | No | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Is Weather Resistant | No | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Wattage | 1875 W |
Resources
Installation Instructions
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1