
radiant® Tamper-Resistant Dual Function 20A Duplex Self-Test AFCI/GFCI Receptacles, Black
AFGF203TRBK
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
AFCI Arc Fault GFCI Ground Fault Receptacle
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Delivers reliable arc-fault and ground fault protection, reducing risk of both electrical fires and injury due to shock.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | Black | ||
Type | AFCI, GFCI | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Standard | UL | ||
UPC Number | 785007404296 |
Dimensions
Product Depth US | 1.36 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes |
Resources
Cutsheet
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1