CabinetMate Plug-In Outlet Center Unit / 120V/20A/48 long/10 O/L /6' cord
4810ULBC20R
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ten 20A outlets with t-slots, 6' (1.8m) cord. Length 48'' (1.2m). Receptacle center-to-center 4'' (101mm). 20 Amp unit with a 20A resettable circuit breaker.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776052558 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Simplex | ||
Number of Receptacles | 10 | ||
Application Sector | Commercial | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
Type | PIOC |
Dimensions
Product Width US | 1.5 in | ||
Product Length US | 48.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Phase | Single | ||
Amperage | 20 A | ||
Enclosure Type | Aluminum | ||
Mounting Type | Spring Clip | ||
Voltage | 125.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1