
CabinetMate Plug-In Outlet Center Unit / 120V/20A/70 long/11 O/L /15' cord
7011ULBD20R
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Eleven 20A outlets with t-slots, 15' (4.6m) cord. Length 70'' (1.8m). Receptacle center-to-center 6'' (152mm). 20 Amp unit with a 20A resettable circuit breaker.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | PIOC | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 11 | ||
Receptacle Type | Simplex | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
UPC Number | 786776052589 |
Dimensions
Product Length US | 70.0 in | ||
Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Enclosure Type | Aluminum | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Spring Clip | ||
Phase | Single | ||
Voltage | 125.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
7011ulbd20: The unit was installed when I bought the house. I wanted to move it so I went into the attic and simply unplugged it. Then sent the plug up another hole in the sheetrock. I plugged it back in and it did not work. How do i reset?
Hello David,
On the far end of the plug strip (opposite of where the cord is) there is a small black toggle switch. If tripped there will be a white area on the sides of the switch that are exposed as the sign it has in fact tripped. All that's needed is to simply press that back in to reset it. It does not toggle up and down (on or off) but rather pop out when tripped.
Thank you,
Date published: 2022-10-03
Bazaarvoice SAP Hybris Integration Version 2.8.1