Plug-In Outlet Center Unit / 120V/15A/4 individually switched O/L /6' cord
UL215BC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Four individually switched outlets, lighted on/off switch, rugged gray aluminum housing, 15A. 6' (1.8m) 14/3 SJT black cord with NEMA5-15 plug. Length 13'' (330mm), width 2'' (51mm). Receptacle center-to-center 2 1/8'' (54mm). Snap-on, slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776100914 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Simplex | ||
Number of Receptacles | 4 | ||
Application Sector | Commercial | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
Type | PIOC |
Dimensions
Product Width US | 2.0 in | ||
Product Depth US | 1.89 in | ||
Product Length US | 12.25 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Phase | Single | ||
Amperage | 15 A | ||
Enclosure Type | Aluminum | ||
Mounting Type | Slide-off, Snap-on | ||
Voltage | 125.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1