
Plug-In Outlet Center Unit / 120V/15A/48 long/8 O/L /lighted switch/6' cord
UL401BC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
UL401BC includes eight outlets in a rugged gray aluminum housing. Delivers 15A with a lighted switch. Includes 6ft 14/3 black SJT cord with a NEMA 5-15 plug.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | PIOC | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 8 | ||
Receptacle Type | 5-15R | ||
Standard | cULus Listed: File E66421, Guide XBYS/XBYS7 | ||
UPC Number | 786776043020 |
Dimensions
Product Length US | 48.0 in | ||
Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Trade Programs
NAFTA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Mounting Type | Screw Mount | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1