Plug-In Outlet Center Unit / 120V/15A/6 O/L /lighted switch/15' cord
UL207BD
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
UL207BD includes six outlets in a rugged gray aluminum housing. Delivers 15A with a lighted switch. Includes 15ft 14/3 SJT black cord with NEMA 5-15 plug.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776043112 | ||
Country Of Origin | Mexico | ||
Receptacle Type | 5-15R | ||
Number of Receptacles | 6 | ||
Application Sector | Commercial | ||
Standard | cULus Listed: File E66421, Guide XBYS/XBYS7 | ||
Type | PIOC |
Dimensions
Product Width US | 2.0 in | ||
Product Depth US | 1.89 in | ||
Product Length US | 12.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Amperage | 15 A | ||
Mounting Type | Screw Mount | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1