
Plug-In Outlet Center Unit / 120V/15A/8 individually switched O/L /15' cord
UL209BD
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Eight individually switched outlets, lighted on/off switch, putty white finish aluminum housing, 15A. 15' (4.6m) 14/3 SJT black cord with NEMA5-15 plug. Length 13'' (330mm), width 3 1/2'' (89mm). Receptacle center-to-center 1 5/16'' (33mm). Snap-on, slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | PIOC | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 8 | ||
Receptacle Type | Simplex | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
UPC Number | 786776043464 |
Dimensions
Product Depth US | 1.89 in | ||
Product Length US | 12.0 in | ||
Product Width US | 2.0 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Aluminum | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Slide-off, Snap-on | ||
Phase | Single | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
do you have a step file of this UL209BD for 3d design?
Hello.
Unfortunately we're unable to provide step files or 3D models of our products. If there is a specific view or measurement you need please feel free to email us directly at technical.support@legrand.us, or call 1-844-957-3783 Option 2.
Date published: 2022-01-28
Bazaarvoice SAP Hybris Integration Version 2.8.1