Plug-In Outlet Center Unit / 120V/20A/8 O/L /lighted switch/15' cord
ULB820-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Eight 20A, 120V, 60Hz, 2500 watt outlets, lighted switch, putty white aluminum housing, 15' (4.6m) 12/3 SJT black cord with NEMA5-20 plug. Length 17 1/4'' (438mm). Receptacle center-to-center 1 1/2'' (38mm). Snap-on slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776118339 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Double | ||
Number of Receptacles | 8 | ||
Application Sector | Commercial | ||
Standard | cULus Listed | ||
Type | PIOC |
Dimensions
Product Width US | 2.0 in | ||
Product Length US | 17.063 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Amperage | 20 A | ||
Mounting Type | Slide-off, Snap-on | ||
Voltage | 120.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1