
Plug-In Outlet Center Unit / Plug-In Outlet Center Unit / 250V/10A/5 IEC320 Female Outlets/Male IEC320 Input
IEC5
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Five 250V, IEC 320 outlets, gray finish, 10A single pole circuit breaker, power cord not included. Length 11' (279mm). Receptacle center-to-center 1 1/2'' (38mm). Input is provided with a male IEC320 Receptacle. Appropriate input cord must be purchased separately. Output receptacles are female IEC320. Snap-on, slide-off mounting. Power cord not included. NOTE: cULus Listed, TUV Nord Certified EN0950.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Five 250V, IEC 320 outlets, gray finish, 10A single pole circuit breaker, power cord not included.
- Length 11' (279mm). Receptacle center-to-center 1 1/2'' (38mm). Input is provided with a male IEC320 Receptacle. Appropriate input cord must be purchased separately.
- Output receptacles are female IEC320. Snap-on, slide-off mounting. Power cord not included. NOTE: cULus Listed, TUV Nord Certified EN0950.
Specifications
General Info
Type | PIOC | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 5 | ||
Receptacle Type | Simplex | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
UPC Number | 786776100907 |
Dimensions
Product Length US | 11.0 in | ||
Product Width US | 2.0 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E173292 | ||
cULus Listed | Yes |
Trade Programs
NAFTA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Enclosure Type | Aluminum | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Slide-off, Snap-on | ||
Phase | Single | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1