![](https://cdn2.webdamdb.com/1280_2HNkai6yRQd5.jpg?1604981406)
Discontinued - Trademaster® Enhanced Decorator Full Hallway Light with Light Sensor, Clear
TMHWLECC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant face and back body.
- GE Lexan high impact-resistant lens.
- External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
- Ground screw position under the end of the strap minimizes the risk of contact.
- Energy-efficient LED has average 20-year life expectancy: eliminates bulb replacement.
- Sensor automatically turns light ON in the dark.
- Increased light output for better illumination.
- Light sensor for enhanced sensitivity.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | NTLFULLWCC6 | ||
Color | Clear | ||
UPC Number | 785007306477 | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 234593 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Everywhere I look, this item shows as discontinued or out of stock. I have a dozen of these scattered around my house, and a few are needing replacement. What is the replacement part for this unit? Or do you know where I could purchase it? TMHWLECC
Hello Kirk,
TMHWLECC has been discontinued, we recommend part number NTLFULLWCC6 as a substitute.
Best Regards,
Technical Support
Date published: 2022-12-08
Bazaarvoice SAP Hybris Integration Version 2.8.1