text.skipToContent text.skipToNavigation

radiant® Amber LED Full Night Light

NTLFULLAMBERW radiant Collection
radiant® Amber LED Full Night Light is rated 3.0 out of 5 by 2.
  • y_2025, m_4, d_25, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_NTLFULLAMBERW, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT

$23.21 USD

radiant® Amber LED Full Night Light Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Five adjustable light settings, including Ultra Low, Low, Medium, High and OFF.
  • Hidden sensor automatically controls night light based on ambient light.
  • Energy-efficient soft glow Amber LED light remains cool to the touch even when in use.
  • Ships with optional louver included.
  • Replaces any standard receptacle.
  • Side and back wire terminations.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color White
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007041217
Dimensions
Product Depth US 1.3 in
Product Height US 4.2 in
Product Width US 1.29 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A

Reviews

Rated 1 out of 5 by from Great idea poor product I’ve purchased two of these, and no more will be purchased. The first would only stay on high, not any other settings. I purchased a different one to replace it and swap out the first and it smokes... from under the light where you press it.
Date published: 2020-05-23
Rated 5 out of 5 by from Great Amber Night Light Very versatile, and the amber color is kinder to your night vision. I just wish amber versions were available in stores. Would also like to see this in a horizontally-mounted amber light.
Date published: 2018-08-01
  • y_2025, m_4, d_25, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_NTLFULLAMBERW, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;