







TradeMaster® 15A 125V Tamper-Resistant External Pressure Plated Duplex Receptacle, Black
3232TREXBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Save time and reduce the risk of improper wiring with the 15A Tamper-Resistant External Pressure Plated Duplex Receptacle. The external pressure plate expedites installation, requiring no need to loop the wire. It also provides additional space to easily fit larger wire gauge sizes, up to #10 wires.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily fit larger wire gauge sizes (up to #10) with the external pressure plate
- External pressure plate enables faster installation
- Eliminates the need to loop the wire
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Quality materials, durability and time-tested design
- Accepts CCA/cooper wire
Specifications
General Info
Color | Black | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007460971 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 3.31 in | ||
Product Width US | 1.32 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Connection Location | Back and Side | ||
Flanged | Yes | ||
Wire Connection Type | Screw Terminals | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Number of Wires | 3 | ||
Voltage | 125.0 V |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1