text.skipToContent text.skipToNavigation

15W Spec Grade Weather-Resistant USB Outlet, Type A/C, 15A, Tamper-Resistant, Brown

WRTR15USBAC6 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 52ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$56.47 USD

Charge smartphones, tablets and more, anywhere, with the Tamper-Resistant Weather-Resistant Receptacle. Engineered for weather* resistance to add advanced functionality to your patio, pool area, deck or porch, this receptacle is easy to install and adds modern connectivity to your outdoor spaces. Enjoy the convenience of built-in USB Type-A and USB Type-C charging and the superior safety of tamper-resistant shutters, all without sacrificing design. The receptacle features sleek, modern lines and comes in a variety of colors options to fit the style of any outdoor project.

Color Brown
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements.
  • Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Includes connections for both traditional USB Type-A and the newer USB Type-C to accommodate all mobile devices.
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless wall plate.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007249415
Dimensions
Product Depth US 1.425 in
Product Height US 2.677 in
Product Width US 1.693 in
Technical Information
Amperage 15 A
USB Amperage 6 A
USB Power Output 15 W
Number of USBs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this item in stock? I need it quickly.  

Asked by: Robert Cesil
I am currently seeing available stock - if you'd like assistance with placing an order, our Customer Support team would be happy to help. Pass & Seymour Customer Support: Phone: 844-957-3783 | 844-95-SERVE Fax: 800-223-4196 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us: customer.support@legrand.us
Answered by: Tech Support
Date published: 2024-11-22
  • y_2025, m_4, d_18, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WRTR15USBAC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 82ms
  • QUESTIONS, PRODUCT