
Series 18 In-Line Connectors
PLS1820MG
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Series 18 In Line Connectors - Male
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Color | Green | ||
Application Sector | Commercial/Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL, cUL, cCSAus | ||
UPC Number | 785007255287 |
Dimensions
Product Length US | 6.875 in |
Technical Information
Amperage | 400 A | ||
Environmental Conditions | Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4 | ||
Number of Poles | Single Pole | ||
Voltage | 600.0 V | ||
Wire Size | 2/0 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1