
100A 2 Pole 3 Wire Non-Fusible Mechanical Interlock
PS3100MIR6W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double pole, Triple wire, Non-Fusible Mechanical Interlock. 100 amp, 240 vac.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL Listed | ||
UPC Number | 785007015614 |
Dimensions
Product Depth US | 9.5 in | ||
Product Height US | 14.13 in | ||
Product Width US | 6.88 in |
Technical Information
Amperage | 100 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Phase | Three | ||
Voltage | 250.0 V |
Resources
Instruction Sheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1