
15A, 125V Extra-Hard Use Spec-Grade Plug, Black
PS5266XBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Plug 2-Pole 3-Wire 15A 125V Gray
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unit arrives completely ready-to-wire, cuts installation time significantly.
- Nylon housing provides impact and chemical resistance.
- Rugged two-piece cord grip provides more uniform cord retention.
- Internal dust shield keeps terminals free of contaminants.
- Tri-drive assembly screws are standard on all Specification Grade plugs and connectors.
- All 3-wire terminals located on the same plane, allows for quick wire termination from any angle.
- Heavy-duty brass alloy blades and contacts, resist heat rise, provide excellent conductivity.
- Cord-grip screws recessed to protect installer against screwdriver head slippage.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | Black | ||
Type | Straight Blade | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 498, FEDSPEC | ||
UPC Number | 785007236910 |
Dimensions
Product Length US | 1.752 in | ||
Product Width US | 1.358 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Wire Size | 18 - 10 AWG |
Resources
Brochure
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you confirm if the PS5266-X and PS5366-X products are UL listed under file number E146159? I've been waiting for a response since my initial inquiry on July 23, 2024. Thank you!
Thank you for your inquiry. Please review the following 3rd party compliance information for part numbers PS5266X & PS5366X:
3rd Party Compliance
- UL Listed, File Number E146159, Standard UL498, Attachment Plugs and Receptacles.
- Federal Specification WC596.
- CSA Certified, File Number LR1765, Standard CSA-C22.2 No. 42, General Use Receptacles and Attachment Plugs.
- Conforms to NEMA WD-1
Date published: 2024-09-19
I bought a legrand industrial 15 a 125v plug. It didn't d not come with the instructions inside as stated. I'm stuck. Don't know what I'm doing what wire goes wherever and however. Could you email instructions asap? Please!
Hello, We'd be happy to assist you with your installation. Please either give us a call at 844-957-3783 or send us an email: tech.support@legrand.com. We look forward to hearing from you!
Date published: 2024-12-11
What is the wire size capacity for the EHU straight blade plugs? Will it handle 10/3 SJ RUBBER CORD 5/8 " diameter? All of your technical information needs to be updated on this site. Almost none of your products listed have proper technical info.
The PS5266X is rated for:
Terminal Accommodation: #18 AWG min. – #10 AWG max
Cord Grip Accommodation: .230"–.720" diameter
Date published: 2024-05-09
What i sthe IP rating for the PS5266-x product?
The PS5266X does not have an IP or Weather Proof rating.
Date published: 2022-08-23
Bazaarvoice SAP Hybris Integration Version 2.8.1