
15A NEMA L115 Connector, Black
7506
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Connector 15A 125V TurnlokĀ®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL 498 | ||
UPC Number | 785007750607 |
Dimensions
Product Length US | 1.34 in | ||
Product Width US | 1.53 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | NO |
Technical Information
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 2 | ||
Wire Size | 18 - 10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1