
20A NEMA L1420 Outlet, Gray
L1420FO
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flanged Outlet 4-Wire 20A 125/250V TurnlokĀ®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 498 | ||
UPC Number | 785007142235 |
Dimensions
Product Depth US | 1.34 in | ||
Product Width US | 2.87 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 16063 |
Technical Information
Amperage | 20 A | ||
Number of Poles | 3-Way | ||
Number of Wires | 4 | ||
Phase | Three | ||
Wire Size | 18 - 10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1