
Flanged Inlet 3-Wire 20A 250V Turnlok®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 498 | ||
UPC Number | 785007262025 |
Dimensions
Product Depth US | 1.65 in | ||
Product Width US | 2.87 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Phase | Three | ||
Wire Size | 18 - 10 AWG |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1