
2-Pole 3-Wire 480V Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 498 | ||
UPC Number | 785007846904 |
Dimensions
Product Depth US | 1.08 in | ||
Product Height US | 3.28 in | ||
Product Width US | 1.98 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 68837 |
Technical Information
Amperage | 50 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 15 | ||
Phase | Three | ||
Voltage | 480.0 V | ||
Wire Size | 18 - 10 AWG |
Resources
Cutsheet
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1