
30A L2130 Flanged Outlet, Gray
L2130FO
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flanged Outlet 5-Wire 30A 120/208Volt TurnlokĀ®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 498 | ||
UPC Number | 785007213034 |
Dimensions
Product Depth US | 1.765 in | ||
Product Width US | 3.12 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 16063 |
Technical Information
Amperage | 30 A | ||
Number of Poles | 4-Way | ||
Number of Wires | 5 | ||
Phase | Three | ||
Wire Size | 18 - 10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a Min/Mult on this item, such a 5 or can 6 be purchased?
We do not have a minimum order quantity required on this item.
Date published: 2022-07-01
Is there any information on the dimensions for the mounting holes for this connector.
See the attached drawing for L2130FO.
Date published: 2020-11-21
Bazaarvoice SAP Hybris Integration Version 2.8.1