
30A NEMA L1430 Flanged Inlet, Gray
L1430FI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flanged Inlet 4-Wire 30A 125/250V Turnlok®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 498 | ||
UPC Number | 785007143027 |
Dimensions
Product Depth US | 1.75 in | ||
Product Width US | 3.12 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Amperage | 30 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Wire Size | 4 |
Resources
Cutsheet
CAD Drawings
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What size wires will 30A NEMA L1430 Flanged Inlet accept? Will 8AWG copper wire fit the connections or is 10 AWG or smaller needed?
Hello MSobie,
The Nema L1430 Flanged Inlet will accept the following:
Terminal Accommodation: #18 AWG min. – #8 AWG max.
Best Regards,
Technical Support
Date published: 2023-06-15
Bazaarvoice SAP Hybris Integration Version 2.8.1