
30A NEMA L630 Flanged Outlet, Gray
L630FO
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
TurnlokĀ® Flanged Outlet 3-Wire 30A 250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 498 | ||
UPC Number | 785007263039 |
Dimensions
Product Depth US | 1.765 in | ||
Product Width US | 3.12 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 16063 |
Technical Information
Amperage | 30 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Phase | Three | ||
Wire Size | 18 - 10 AWG |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this used with any ceiling or outlet electrical box? Can this be installed in a ceiling or wall?
Hello,
Yes, this flanged outlet can be installed in a junction box on the wall or ceiling.
Thank you,
Date published: 2022-12-01
Bazaarvoice SAP Hybris Integration Version 2.8.1