
30A Non-NEMA 3 Wire Connector - Black Back, White Front Body
3333SS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Control 30A 125/250V TurnlokĀ®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
- Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
- Raised ribs provide non-slip gripping profile for turning to lock and unlock.
- Double dovetail design provides superior protection against cord pull-out forces.
- Impact- and corrosion-resistant durable nylon 6 shell material.
- Rounded back contour reduces snags and hang-ups on the job site.
- Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
- Visible stamped NEMA configuration and device rating.
- New-design external cord grips provide visible assurance of safe and proper cord retention.
- Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.
Specifications
General Info
Color | Black | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL498, CSA C22.2 No. 42 | ||
UPC Number | 785007333312 |
Technical Information
Amperage | 30 A | ||
Environmental Conditions | Consult the Factory | ||
Number of Wires | 3 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this accept 8 gauge wire? If not will this accept 10 gauge wire?
Hello,
Part number 3333SS will support the following Terminal Accommodations:
- #18 AWG min. - #8 AWG Max.
Best Regards,
Technical Support
Date published: 2023-05-05
Your diagram shows a green, w and x y or z. The plug has g, x and y. Which one is the neutral (white) and which is the (black) hot connection? Also all the screws are brass color. Please tell me how to connect because diagram does not agree with plug.
Part number 3333ss is a non nema receptacle. X and Y are hot and W is a neutral. If you want a NEMA turn lock that is three wire grounding you could use a L530r which is 30amp three wire grounding.
Date published: 2023-03-16
Bazaarvoice SAP Hybris Integration Version 2.8.1