text.skipToContent text.skipToNavigation

Discontinued - 60A Power Interrupting Receptacle, Diecast with Lift Lid Enclosure

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Die-Cast Power Interrupting Receptacle with Lift Lid Cover 60A 600V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007265200
Country Of Origin United States
Application Sector Industrial
Standard UL498
Dimensions
Product Depth US 4.063 in
Product Height US 3.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  7087
Technical Information
Number of Wires 5
Amperage 60 A
Number of Poles 4-Way
Voltage 600.0 V
Environmental Conditions Consult the Factory

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;