![](https://cdn2.webdamdb.com/1280_AorYcBvwVSR4.jpg?1604980845)
California Standard Flanged Inlet
CS6375
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-Pole 4-Wire 125/250V Inlet
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007637526 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL498, CSA C22.2 No. 42 |
Dimensions
Product Width US | 3.5 in | ||
Product Height US | 3.5 in |
Technical Information
Number of Wires | 4 | ||
Amperage | 50 A | ||
Voltage | 125.0 V | ||
Environmental Conditions | Consult the Factory |
Resources
Cutsheet
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What cover do you recommend to mount this in. The L1XX0-FI fit in a WPG why don't you make a cover this fits into or make to fit a WPG1?
Currently, we do not have a cover for the 50A inlets available.
Date published: 2023-04-18
Bazaarvoice SAP Hybris Integration Version 2.8.1