text.skipToContent text.skipToNavigation

Discontinued - CONN CA STYL 50A250V T/L CS8264

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  CS8264C

Connector California Standard Style 50A 250V TurnlokĀ®
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Replaced by Part NumberĀ  CS8264C
Standard UL 498
UPC Number 785007826401
Dimensions
Product Height US 2.26 in
Product Length US 3.9 in
Product Width US 2.26 in
Technical Information
Amperage 50 A
Number of Poles 3-Way
Number of Wires 4
Phase Three
Voltage 250.0 V
Wire Size 18 - 0 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;