
Discontinued - Corrosion-Resistant Connector
7764
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Replaced by Part NumberĀ | 7764C | ||
Standard | UL498, CSA C22.2 No. 42 | ||
UPC Number | 785007776409 |
Dimensions
Product Length US | 3.9 in | ||
Product Width US | 2.26 in |
Technical Information
Amperage | 50 A | ||
Environmental Conditions | Consult the Factory | ||
Number of Wires | 4 | ||
Voltage | 600.0 V |
Resources
Cutsheet
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1