
Corrosion-Resistant Receptacle
7379
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Receptacle Single 50A 250V TurnlokĀ®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL498, CSA C22.2 No. 42 | ||
UPC Number | 785007737905 |
Dimensions
Product Depth US | 1.08 in | ||
Product Height US | 3.28 in | ||
Product Width US | 1.98 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 7087 |
Technical Information
Amperage | 50 A | ||
Environmental Conditions | Consult the Factory | ||
Number of Wires | 4 | ||
Voltage | 600.0 V |
Resources
Cutsheet
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1